Metric Size, Technopolymer Plastic
Cylindrical Handles
With Molded-In Thread

EN 519.2
Elesa Model I.780


RoHS Compliant

Specification
Information

Hand knob: Technopolymer plastic (Polyamide), black (RAL 9005) or red (RAL 3000), matte finish    

Shipping

Elesa® original design plastic cylindrical knobs.  
EN 519.2 cylindrical handles are an advanced development of EN 519 cylindrical handles in technopolymer. Thanks to the polyamide material used in their manufacture, they feature superb mechanical properties.
Maximum heat resistance 110° C (230° F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
+/- .5 mm
d2 d3 l1 l2
min.
l3
Black Red
519.2-24-M8-SW
Download the CAD
519.2-24-M8-RT
Download the CAD
24
(.94)
M8 x 1.25
20.5
(.81)
65
(2.56)
30
(1.18)
7
(.28)
519.2-24-M10-SW
Download the CAD
-- 24
(.94)
M10 x 1.5
20.5
(.81)
65
(2.56)
40
(1.57)
7
(.28)
519.2-26-M8-SW
Download the CAD
-- 26
(1.02)
M8 x 1.25
21
(.83)
80
(3.15)
40
(1.57)
7
(.28)
519.2-26-M10-SW
Download the CAD
519.2-26-M10-RT
Download the CAD
26
(1.02)
M10 x 1.5
21
(.83)
80
(3.15)
55
(2.17)
7
(.28)
519.2-26-M12-SW
Download the CAD
-- 26
(1.02)
M12 x 1.75 21
(.83)
80
(3.15)
55
(2.17)
7
(.28)
519.2-28-M10-SW
Download the CAD
-- 28
(1.10)
M10 x 1.5
22.5
(.89)
90
(3.54)
60
(2.36)
7
(.28)
519.2-28-M12-SW
Download the CAD
519.2-28-M12-RT
Download the CAD
28
(1.10)
M12 x 1.75 22.5
(.89)
90
(3.54)
60
(2.36)
7
(.28)