Metric Size, Softline
Cylindrical Handles
With Molded-In Thread

EN 519.6

Elesa Model I.680 SOFT




RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Hand knob: Technopolymer (Propylene PP), coated with a soft elastomer (TPE), 70 Shore A, matte black finish, molded-in thread
Softline coating and plastic core are chemically bonded

Shipping

Elesa® original design Softline cylindrical handles.
The softline coating of these knobs makes them ergonomically operator friendly. The soft, antislip contact surface is very user friendly. It improves the contact between a damp (perspiration) or dry hand, or an oily surface, whether in a cold or hot environment.
Maximum heat resistance of plastic hand piece: 80°C (175°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
d3 l1 l2
min.
l3
519.6-24-M8
Download the CAD
24.5
(1.02)
M8 x 1.25 20.5
(.81)
65
(2.56)
30
(1.18)
7
(.28)
519.6-24-M10
Download the CAD
24.5
(1.02)
M10 x 1.5 20.5
(.81)
65
(2.56)
40
(1.57)
7
(.28)
519.6-26-M8
Download the CAD
26.5
(1.04)
M8 x 1.25 21
(.83)
80
(3.15)
40
(1.57)
7
(.28)
519.6-26-M10
Download the CAD
26.5
(1.04)
M10 x 1.5 21
(.83)
80
(3.15)
55
(2.17)
7
(.28)
519.6-26-M12
Download the CAD
26.5
(1.04)
M12 x 1.75 21
(.83)
80
(3.15)
55
(2.17)
7
(.28)
519.6-28-M10
Download the CAD
28.5
(1.12)
M10 x 1.5 22
(.87)
90
(3.54)
56
(2.21)
7
(.28)
519.6-28-M12
Download the CAD
28.5
(1.12)
M12 x 1.75 22
(.87)
90
(3.54)
58
(2.28)
10
(.39)