Inch and Metric Size, Phenolic Plastic
Cylindrical Handles
With Molded-In Thread

EN 519

Elesa Model I.280





RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Hand knob: Black phenolic plastic (Duroplast PF)    
Molded-in thread

Shipping

Elesa® original design plastic revolving handles.  
Resistant to solvents, oils, grease and other chemical agents.
Maximum heat resistance of phenolic plastic hand piece: 110°C (230°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Thread
d3 l1 l2
min.
l3
+/- .02 in.
3TGM1
Download the CAD
.71
(18)
1/4-20 .59
(15)
1.57
(40)
.98
(25)
.14
(3.5)
5TGM2
Download the CAD
.83
(21)
5/16-18 .67
(17)
1.97
(50)
1.38
(35)
.30
(7.5)
6TGM3
Download the CAD
.91
(23)
3/8-16 .75
(19)
2.56
(65)
1.57
(40)
.30
(7.5)
6TGM4
Download the CAD
1.02
(26)
3/8-16 .83
(21)
3.15
(80)
2.17
(55)
.28
(7.0)
8TGM5
Download the CAD
1.10
(28)
1/2-13 .87
(22)
3.54
(90)
2.28
(58)
.31
(8.0)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
d3 l1 l2
min.
l3
+/- 0.5mm
5NGM0
Download the CAD
14
(.55)
M5 x .8 11
(.43)
28
(1.10)
12
(.47)
1.5
(.06)
6NGM1
Download the CAD
18
(.71)
M6 x 1.0 15
(.59)
40
(1.57)
25
(.98)
3.5
(.14)
8NGM1
Download the CAD
18
(.71)
M8 x 1.25 15
(.59)
40
(1.57)
25
(.98)
3.5
(.14)
6NGM2
Download the CAD
21
(.83)
M6 x 1.0 17
(.67)
50
(1.97)
25
(.98)
3.5
(.14)
8NGM2
Download the CAD
21
(.83)
M8 x 1.25 17
(.67)
50
(1.97)
35
(1.38)
7.5
(.30)
8NGM3
Download the CAD
23
(.91)
M8 x 1.25 19
(.75)
65
(2.56)
30
(1.18)
7.5
(.30)
10NGM3
Download the CAD
23
(.91)
M10 x 1.5 19
(.75)
65
(2.56)
40
(1.57)
7.5
(.30)
519-26-M8
Download the CAD
26
(1.02)
M8 x 1.25 21
(.83)
80
(3.15)
45
(1.77)
7
(.28)
10NGM4
Download the CAD
26
(1.02)
M10 x 1.5 21
(.83)
80
(3.15)
55
(2.17)
7
(.28)
12NGM4
Download the CAD
26
(1.02)
M12 x 1.75 21
(.83)
80
(3.15)
55
(2.17)
10
(.39)
519-28-M8
Download the CAD
28
(1.10)
M8 x 1.25 22
(.87)
90
(3.54)
45
(1.77)
7
(.28)
10NGM5
Download the CAD
28
(1.10)
M10 x 1.5 22
(.87)
90
(3.54)
55
(2.17)
7
(.28)
12NGM5
Download the CAD
28
(1.10)
M12 x 1.75 22
(.87)
90
(3.54)
58
(2.28)
8
(.31)
12NGM6
Download the CAD
29
(1.14)
M12 x 1.75 23
(.91)
116
(4.57)
58
(2.28)

8
(.31)

12NGM7
Download the CAD
31
(1.22)
M12 x 1.75 25
(.98)
102
(4.02)
58
(2.28)
8
(.31)