Inch and Metric Size, Technopolymer Plastic
T-Handles
With Threaded Stud
EN 563.1

Elesa Model L.652.p
RoHS Compliant


 

This line drawing is movable on the page...just click and drag!
Specification
Information

Hand knob: Glass fiber reinforced technopolymer plastic, matte black finish
Threaded stud: Steel, zinc-plated, blue passivated

Shipping

EN 563.1 T-handles can be used either as operating handles or for clamping purposes, providing high clamping force.
Maximum heat resistance of technopolymer plastic: 265° F (130° C).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number Length
l1
d
Thread
l2
Stud Length
h1 h2 s
Square
3T75BW0
Download the CAD
1.57
(40)
1/4-20 .75
(19)
1.18
(30)
.79
(20)
.51
(13)
5T75BW1
Download the CAD
2.17
(55)
5/16-18 .75
(19)
1.30
(33)
.87
(22)
.55
(14)
5T1BW2
Download the CAD
2.64
(67)
5/16-18 1.00
(26)
1.46
(37)
.98
(25)
.63
(16)
6T126BW3
Download the CAD
3.15
(80)
3/8-16 1.25
(32)
1.61
(41)
1.02
(26)
.79
(20)
8T126BW4
Download the CAD
3.70
(94)
1/2-13 1.25
(32)
1.77
(45)
1.12
(28.5)
.83
(21)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number Length
l1
d
Thread
l2
Stud Length
h1 h2 s
Square
6N20BW0
Download the CAD
40
(1.57)
M6 x 1 20
(.79)
30
(1.18)
20
(.79)
13
(.51)
8N20BW1
Download the CAD
55
(2.17)
M8 x 1.25  20
(.79)
33
(1.30)
22
(.87)
14
(.55)
8N25BW2
Download the CAD
67
(2.64)
M8 x 1.25  25
(.98)
37
(1.46)
25
(.98)
16
(.63)
563.1-80-M10-20
Download the CAD
80
(3.15)
M10 x 1.5 20
(.79)
41
(1.61)
26
(1.02)
20
(.79)
10N30BW3
Download the CAD
80
(3.15)
M10 x 1.5 30
(1.18)
41
(1.61)
26
(1.02)
20
(.79)
12N30BW4
Download the CAD
94
(3.70)
M12 x 1.75 30
(1.18)
45
(1.77)
28.5
(1.12)
21
(.83)