Inch and Metric Size, Technopolymer Plastic
T-Handles
Tapped or Blind Bore Type
EN 563

Elesa Model L.652
RoHS Compliant


 

This line drawing is movable on the page...just click and drag!
Specification
Information

Hand knob: Glass fiber reinforced technopolymer plastic, matte black finish
Tapped insert: brass, molded-in

Shipping

EN 563 plastic T-handles can be used either as operating handles or for clamping purposes, providing high clamping force.
Maximum heat resistance of technopolymer plastic: 265° F (130° C).
Blind bore tol. = H9.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number Length
l
d2
Thread
d3 h1 h2 s
Square
t
min.
3TBO0
Download the CAD
1.57
(40)
1/4-20 .35
(9)
1.18
(30)
.79
(20)
.51
(13)
.63
(16)
3TBO1
Download the CAD
2.17
(55)
1/4-20 .39
(10)
1.30
(33)
.87
(22)
.55
(14)
.71
(18)
5TBO2
Download the CAD
2.64
(67)
5/16-18 .43
(11)
1.46
(37)
.98
(25)
.63
(16)
.79
(20)
6TBO3
Download the CAD
3.15
(80)
3/8-16 .55
(14)
1.61
(41)
1.02
(26)
.79
(20)
.98/.71
(25/18)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number Length
l
d2
Thread
d1
H9-tol.
Blind Bore
d3 h1 h2 s
Square
t
min.
6NBO0
Download the CAD
40
(1.57)
M6 x 1   9
(.35)
30
(1.18)
20
(.79)
13
(.51)
16
(.63)
6MBO0
Download the CAD
  6
6NBO1
Download the CAD
55
(2.17)
M6 x 1.0    10
(.39)
33
(1.30)
22
(.87)
14
(.55)
18
(.71)
8NBO1
Download the CAD
M8 x 1.25  
6MBO1
Download the CAD
  6
8NBO2
Download the CAD
67
(2.64)
M8 x 1.25    11
(.43)
37
(1.46)
25
(.98)
16
(.63)
20
(.79)
6MBO2
Download the CAD
  6
8MBO2
Download the CAD
  8
8NBO3
Download the CAD
80
(3.15)
M8 x 1.25    14
(.55)
41
(1.61)
26
(1.02)
20
(.79)
25/18
(.98/.71)
10NBO3
Download the CAD
M10 x 1.5  
12NBO3
Download the CAD
M12 x 1.75  
6MBO3
Download the CAD
  6
8MBO3
Download the CAD
  8
10NBO9
Download the CAD
94
(3.70)
M10 x 1.5   13
(.51)
45
(1.77)
28.5
(1.12)
21
(.83)
25/18
(.98/.71)
12NBO9
Download the CAD
M12 x 1.75  
6MBO9
Download the CAD
  6