Metric Size, Technopolymer Plastic
Revolving Knobs
With Steel Spindle

EN 595

Elesa Model IH.N


RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Knob: Technopolymer plastic (Polyamide PA), black matte finish
Spindle: Steel, zinc plated

Shipping

Elesa® original design plastic revolving handles.  
EN 595 revolving knobs are used, for example, in connection with small handwheels or crank handles with low adjustment torque. The finger moldings used in Type B provide additional safety against slippage and make operation easier.
Maximum heat resistance of plastic knob: 80° C (176° F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Bore
l1 b d3 l2
Type A Type B
595-13.5-M4-20-A
Download the CAD
595-13.5-M4-20-B
Download the CAD
13.5
(.53)
M4 x .7 20
(.79)
11
(.43)
11
(.43)
8
(.31)
595-13.5-M5-20-A
Download the CAD
595-13.5-M5-20-B
Download the CAD
13.5
(.53)
M5 x .8 20
(.79)
11
(.43)
11
(.43)
10
(.39)
595-16-M5-16-A
Download the CAD
595-16-M5-16-B
Download the CAD
16
(.63)
M5 x .8 18
(.71)
13
(.51)
12.5
(.49)
10
(.39)