Metric Size, Technopolymer Plastic
Revolving Ball Knobs
With Threaded Stud
EN 596

Elesa Model EBS+x
RoHS Compliant


 
Specification
Information

Hand knob: Technopolymer plastic (Polypropylene PP), matte black finish
Threaded stem: Steel, zinc-plated, blue passivated

Shipping

EN 596 revolving ball knobs are used in applications that require friction-free turning pulling action, such as vertically positioned handwheels or cranked handles.
Maximum heat resistance of technopolymer plastic: 175° F (80° C).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
d3 d4
+0.5 mm
tol.
l1 l2 l3~ l4~ Int. Hex
A/F
10NCAA
Download the CAD
45
(1.77)
M10 x 1.5 12
(.47)
32
(1.26)
64
(2.52)
17
(.67)
1
(.04)
22
(.87)
5
(.20)