Metric Size, Technopolymer Plastic
Softline Revolving Mushroom Shaped Knobs
With Threaded Stud for Mounting
EN 597.1

Elesa Model IEL+x SOFT
RoHS Compliant
 
Specification
Information

Hand knob: Technopolymer (Polypropylene PP), covered with a soft elastomer (TPE), 70 Shore A, matte black finish
Softline cover and plastic core are chemically bonded
Threaded stud: Steel, zinc-plated, blue passivated

Shipping

EN 597.1 revolving mushroom shaped knobs are used in applications that require friction-free turning action, such as vertically positioned handwheels or cranked handles.
The semi-hard material used, along with the knob shape, makes it very operator-friendly.
The soft, slip-proof cover improves grip both in hot (hand sweat) and in dry ambient conditions, as well as in the event of oily surfaces and in very high or very low (freezing) temperatures.
Maximum heat resistance of technopolymer plastic: 175° F (80° C).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number d1 l1 d2
Thread
d3 d4
l2 l3~ Int. Hex
A/F
597.1-45-47-M10
Download the CAD
45
(1.77)
47
(1.85)
M10 x 1.5 12
(.47)
28
(1.10)
17
(.67)
1
(.04)
5
(.20)
597.1-45-64-M10
Download the CAD
45
(1.77)
64
(2.52)
M10 x 1.5 12
(.47)
21
(.82)
17
(.67)
1
(.04)
5
(.20)