Inch and Metric Size, Phenolic Plastic
Revolving Handles
With or Without Threaded Bolt

EN 598.2
Elesa Model I.281+x





RoHS Compliant
 
Specification
Information

Hand piece: Phenolic plastic (Duroplast, PF), black polished smooth finish  
Optional threaded bolt:
Type A--Stainless steel, European Standard No. 1.4301 (American Standard Series 304), with internal hexagon, or
Type B--Steel, matte chrome-plated, with internal hexagon
Type E--No bolt

Shipping

Elesa® original design phenolic plastic revolving handles.  
The outstanding feature of GN 598.2 revolving handles is their highly robust design. Type E is suitable for usewith user-specific threaded bolts.
Resistant to solvents, oils, grease and other chemical agents.
Temperature resistant up to 110° C (230° F)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table Dimensions in: inches
(millimeters)
Part Number d1 d2
Thread
d3 d4 d5 l1 l2 l3 l4 l5 Int. Hex.
A/F
Type B
Steel Bolt
3TBP3
Download the CAD
.71
(18)
1/4-20 .31
(8)
.59
(15)
.47
(12)
1.57
(40)
.51
(13)
.01
(.3)
1.54
(39)
1.38
(35)
.16
(4.1)
5TBP4
Download the CAD
.83
(21)
5/16-18 .39
(10)
.67
(17)
.55
(14)
1.97
(50)

.59
(15)

-- 1.93
(49)

1.69
(43)

.19
(4.8)
5TBP5
Download the CAD
.91
(23)
5/16-18 .47
(12)
.75
(19)
.63
(16)
2.56
(65)
.67
(17)
.02
(.5)
2.52
(64)
2.20
(56)
.25
(6.4)
6TBP6
Download the CAD
1.02
(26)
3/8-16 .51
(13)
.83
(21)
.67
(17)
3.15
(80)
.71
(18)
.02
(.5)
3.11
(79)
2.76
(70)
.25
(6.4)
6TBP7
Download the CAD
1.10
(28)
3/8-16 .55
(14)
.87
(22)
.75
(19)
3.54
(90)
.71
(18)
.02
(.5)
3.50
(89)
3.11
(79)
.31
(7.9)
 
Metric Table Dimensions in: millimeters
(inches)
Part Number d1 d2
Thread
(Type A)
d3
(Type E)
d4 d5 l1 l2 l3 l4 l5 Int. Hex.
A/F
Type A
Stainless
Steel Bolt
Type B
Steel Bolt
Type E
No Bolt
598.2-KU-18-M6-A
Download the CAD
598.2-KU-18-M6-B
Download the CAD
598.2-KU-18-8-E
Download the CAD
18
(.71)
M6x1.0 8
(.31)
15
(.59)
12
(.47)
40
(1.57)
13
(.51)
.3
(.01)
39
(1.54)
35
(1.38)
.16
(4)
598.2-KU-21-M8-A
Download the CAD
8NBP4
Download the CAD
8NBP4
Download the CAD
21
(.83)
M8x1.25 10
(.39)
17
(.67)
14
(.55)
50
(1.97)

15
(.59)

-- 49
(1.93)

43
(1.69)

5
(.20)
598.2-KU-23-M8-A
Download the CAD
598.2-KU-23-M8-B
Download the CAD
598.2-KU-23-12-E
Download the CAD
23
(.91)
M8x1.25 12
(.47)
19
(.75)
16
(.63)
65
(2.56)
17
(.67)
.5
(.02)
64
(2.52)
56
(220)
6
(.24)
598.2-KU-23-M10-A
Download the CAD
598.2-KU-23-M10-B
Download the CAD
-- 23
(.91)
M10x1.5 12
(.47)
19
(.75)
16
(.63)
65
(2.56)
17
(.67)
.5
(.02)
64
(2.52)
56
(220)
6
(.24)
598.2-KU-26-M10-A
Download the CAD
598.2-KU-26-M10-B
Download the CAD
13MBP6
Download the CAD
26
(1.02)
M10x1.5 13
(.51)
21
(.83)
17
(.67)
80
(3.15)
18
(.71)
.5
(.02)
79
(3.11)
70
(276)
6
(.24)
598.2-KU-28-M10-A
Download the CAD
598.2-KU-28-M10-B
Download the CAD
598.2-KU-28-14-E
Download the CAD
28
(1.10)
M10x1.5 14
(.55)
22
(.87)
19
(.75)
90
(3.54)
18
(.71)
.5
(.02)
89
(3.50)
79
(3.11)
8
(.31)
598.2-KU-31-M12-A
Download the CAD
12NBP8
Download the CAD
598.2-KU-31-16-E
Download the CAD
31
(1.22)
M12x1.75 16
(.63)
25
(.98)
20
(.79)
102
(3.98)
20
(.79)
.5
(.02)
100
(3.94)
89
(3.50)
8
(.31)
598.2-KU-31-M14-A
Download the CAD
14NBP8
Download the CAD
-- 31
(1.22)
M14x2.0 16
(.63)
25
(.98)
20
(.79)
102
(3.98)
20
(.79)
1
(.04)
100
(3.94)
89
(3.50)
8
(.31)