Inch and Metric Size, Technopolymer Plastic
Ergostyle® Softline Knobs
With Tapped Insert, with Removable Cap

EN 675.1
Elesa Model EBK-C SOFT | EBK-H SOFT




RoHS Compliant
 
Specification
Information

Hand knob: Special high impact strength technopolymer plastic, coated with a soft to the touch elastomer, black-gray matte finish    
Tapped insert: Brass, molded in  

Cap color options:
DTR - Transparent
DOR - Orange, RAL 2004
DGR - Gray, RAL 7035
DGB - Yellow, RAL 1021
DBL - Blue, RAL 5024
DRT - Red, RAL 3000

Elesa® original design technopolymer plastic Ergostyle® soft knobs.
The design of EN 675.1.1 soft knobs coordinates with the Ergostyle® product line. The Softline coating makes these knobs particularly ergonomical and safe and easy to handle.
The soft, slip-proof contact area improves the contact both in hot (hand sweat) and in dry ambient conditions, in the event of oily surfaces and in very high or very low (freezing) temperatures.
These knobs are suitable for use both as operating elements and for clamping. The hard plastic core guarantees the perfect anchoring engagement of the threaded bushing, even under heavier loads.
The transparent sight cap enables symbols to be placed underneath.
Resistant to solvents, oils, grease and other chemical agents.
Maximum heat resistance of plastic knob: 80° C (176° F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 d4 h1 h2~ t
Trans-
parent Cap
Orange Cap Gray Cap Yellow Cap Blue Cap Red Cap
675.1-43-M8-DTR
Download the CAD
675.1-43-M8-DOR
Download the CAD
675.1-43-M8-DGR
Download the CAD
675.1-43-M8-DGB
Download the CAD
675.1-43-M8-DBL
Download the CAD
675.1-43-M8-DRT
Download the CAD
43
(1.69)
M8 x 1.25 32.5
(1.28)
20
(.79)
53.5
(2.11)
17.5
(.69)
10
(.39)
675.1-43-M10-DTR
Download the CAD
675.1-43-M10
Download the CAD
675.1-43-M10-DGR
Download the CAD
675.1-43-M10-DGB
Download the CAD
675.1-43-M10-DBL
Download the CAD
675.1-43-M10-DRT
Download the CAD
M10 x 1.5 
675.1-50-M8-DTR
Download the CAD
675.1-50-M8
Download the CAD
675.1-50-M8-DGR
Download the CAD
675.1-50-M8-DGB
Download the CAD
675.1-50-M8-DBL
Download the CAD
675.1-50-M8-DRT
Download the CAD
50
(1.97)
M8 x 1.25 37
(1.46)
25
(.98)
60
(2.36)
20
(.79)
20
(.79)
675.1-50-M10-DTR
Download the CAD
675.1-50-M10
Download the CAD
675.1-50-M10-DGR
Download the CAD
675.1-50-M10-DGB
Download the CAD
675.1-50-M10-DBL
Download the CAD
675.1-50-M10-DRT
Download the CAD
M10 x 1.5 
675.1-50-M12-DTR
Download the CAD
675.1-50-M12
Download the CAD
675.1-50-M12-DGR
Download the CAD
675.1-50-M12-DGB
Download the CAD
675.1-50-M12-DBL
Download the CAD
675.1-50-M12-DRT
Download the CAD
M12 x 1.75