Inch and Metric Size, Technopolymer Plastic
Ergostyle® Soft Knobs
With Tapped Insert

EN 675
Elesa Model EBK




RoHS Compliant
 
Specification
Information
Special high impact strength technopolymer plastic, coated with a soft to the touch elastomer, black matte finish    
Tapped insert: Brass, molded in  

Elesa® original design technopolymer plastic Ergostyle® soft knobs.  
The soft surface of this knob has a soft feel and provides a better and more efficient grip.  
Resistant to solvents, oils, grease and other chemical agents.    
Metric tapped insert available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number D d
Tapped
d1 L l1 h
675-50-5/16X18
Download the CAD
1.97
(50)
5/16 - 18  1.42
(36)
2.44
(62)
.71
(18)
.79
(20)
675-50-3/8X16
Download the CAD
1.97
(50)
3/8 - 16  1.42
(36)
2.44
(62)
.71
(18)
.79
(20)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number D d
Tapped
d1 L l1 h
675-43-M8
Download the CAD
43
(1.69)
M8 x 1.25 32.5
(1.28)
55
(2.17)
17.5
(.69)
10
(.39)
675-43-M10
Download the CAD
M10 x 1.5 
675-50-M8
Download the CAD
50
(1.97)
M8 x 1.25 37
(1.46)
64
(2.52)
20
(.79)
20
(.79)
675-50-M10
Download the CAD
M10 x 1.5 
675-50-M12
Download the CAD
M12 x 1.75