Inch and Metric Size, Technopolymer Plastic
Ergostyle® Soft Knobs
With Threaded Stud

EN 675
Elesa Model EBK.p





RoHS Compliant
 
Specification
Information
Special high impact strength technopolymer plastic, coated with a soft to the touch elastomer, black matte finish    
Threaded stud: Steel, zinc-plated, molded in  
 
Elesa® original design technopolymer plastic Ergostyle® soft knobs.  
The soft surface of this knob has a soft feel and provides a better and more efficient grip.  
Resistant to solvents, oils, grease and other chemical agents.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number D d
Thread
I
Stud Length
d1 L l1
675-50-5/16X18-19
Download the CAD
1.97
(50)
5/16 - 18  .75
(19)
1.42
(36)
2.44
(62)
.71
(18)
675-50-3/8X16-25
Download the CAD
1.97
(50)
3/8 - 16  1.00
(25)
1.42
(36)
2.44
(62)
.71
(18)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number D d
Thread
l
Length
d1 L l1
675-43-M8-16
Download the CAD
43
(1.69)
M8 x 1.25 16 32.5
(1.28)
55
(2.17)
17.5
(.69)
675-43-M8-20
Download the CAD
20
675-43-M8-25
Download the CAD
25
675-43-M8-30
Download the CAD
30
675-43-M10-20
Download the CAD
M10 x 1.5  20
675-43-M10-25
Download the CAD
25
675-43-M10-30
Download the CAD
30
675-43-M10-50
Download the CAD
50
675-50-M8-16
Download the CAD
50
(1.97)
M8 x 1.25 16 37
(1.46)
64
(2.52)
20
(.79)
675-50-M8-20
Download the CAD
20
675-50-M8-25
Download the CAD
25
675-50-M8-30
Download the CAD
30
675-50-M10-20
Download the CAD
M10 x 1.5  20
675-50-M10-25
Download the CAD
25
675-50-M10-30
Download the CAD
30
675-50-M10-50
Download the CAD
50