Inch and Metric Size, Technopolymer Plastic
Ergostyle® Knurled Knobs
With Threaded Stud

EN 676
Elesa Model EKK.p


RoHS Compliant
 
Specification
Information

Knob body: Special glass-fiber reinforced technopolymer plastic, matte finish, black is standard  
Threaded stud: Steel, zinc-plated    

Color options (metric sizes only):
SG - Black-gray, RAL 7021
RT - Red, RAL 3000
OR - Orange, RAL 2004
GR - Gray, RAL 7035
GB - Yellow, RAL 1021
BL - Blue, RAL 5024

Elesa® original design technopolymer plastic Ergostyle® knurled knobs.  
When used as a push-pull button, the thumb rests naturally on the concave front surface, making it easier to grip the knob. The slight knurling on the rim of the knob makes tightening or clamping operations easier.  
Resistant to solvents, oils, grease and other chemical agents.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Thread
l
Length
d3 h1 h2
676-21-10X32-19-SG
Download the CAD
.83
(21)
10-32  .75  .71
(18)
.49
(12.5)
.41
(10.5)
676-25-1/4X20-19-SG
Download the CAD
.98
(25)
1/4-20  .75  .89
(22.5)
.57
(14.5)
.55
(14)
676-31-5/16X18-19-SG
Download the CAD
1.22
(31)
5/16-18  .75  1.06
(27)
.73
(18.5)
.67
(17)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread

l
Length

d3 h1 h2
Black-Gray Red Orange Gray Yellow Blue
676-21-M5-16-SG
Download the CAD
676-21-M5-16-RT
Download the CAD
676-21-M5-16-OR
Download the CAD
676-21-M5-16-GR
Download the CAD
676-21-M5-16-GB
Download the CAD
676-21-M5-16-BL
Download the CAD
21
(.83)
M5 x .8 10 12.5
(.49)
18
(.71)
10.5
(.41)
676-21-M5-16-SG
Download the CAD
676-21-M5-16-RT
Download the CAD
676-21-M5-16-OR
Download the CAD
676-21-M5-16-GR
Download the CAD
676-21-M5-16-GB
Download the CAD
676-21-M5-16-BL
Download the CAD
16
676-21-M5-20-SG
Download the CAD
676-21-M5-20-RT
Download the CAD
676-21-M5-20-OR
Download the CAD
676-21-M5-20-GR
Download the CAD
676-21-M5-20-GB
Download the CAD
676-21-M5-20-BL
Download the CAD
20
676-21-M6-16-SG
Download the CAD
676-21-M6-16-RT
Download the CAD
676-21-M6-16-OR
Download the CAD
676-21-M6-16-GR
Download the CAD
676-21-M6-16-GB
Download the CAD
676-21-M6-16-BL
Download the CAD
M6 x 1.0  16
676-21-M6-20-SG
Download the CAD
676-21-M6-20-RT
Download the CAD
676-21-M6-20-OR
Download the CAD
676-21-M6-20-GR
Download the CAD
676-21-M6-20-GB
Download the CAD
676-21-M6-20-BL
Download the CAD
20
676-21-M6-30-SG
Download the CAD
676-21-M6-30-RT
Download the CAD
676-21-M6-30-OR
Download the CAD
676-21-M6-30-GR
Download the CAD
676-21-M6-30-GB
Download the CAD
676-21-M6-30-BL
Download the CAD
30
676-25-M6-16-SG
Download the CAD
676-25-M6-16-RT
Download the CAD
676-25-M6-16-OR
Download the CAD
676-25-M6-16-GR
Download the CAD
676-25-M6-16-GB
Download the CAD
676-25-M6-16-BL
Download the CAD
25
(.98)
M6 x 1.0  16 14.5
(.57)
22.5
(.89)
14
(.55)
676-25-M6-20-SG
Download the CAD
676-25-M6-20-RT
Download the CAD
676-25-M6-20-OR
Download the CAD
676-25-M6-20-GR
Download the CAD
676-25-M6-20-GB
Download the CAD
676-25-M6-20-BL
Download the CAD
20
676-25-M6-25-SG
Download the CAD
676-25-M6-25-RT
Download the CAD
676-25-M6-25-OR
Download the CAD
676-25-M6-25-GR
Download the CAD
676-25-M6-25-GB
Download the CAD
676-25-M6-25-BL
Download the CAD
25
676-25-M6-30-SG
Download the CAD
676-25-M6-30-RT
Download the CAD
676-25-M6-30-OR
Download the CAD
676-25-M6-30-GR
Download the CAD
676-25-M6-30-GB
Download the CAD
676-25-M6-30-BL
Download the CAD
30
Part Number d1 d2
Thread

l
Length

d3 h1 h2
Black-Gray Red Orange Gray Yellow Blue
676-31-M8-20-SG
Download the CAD
676-31-M8-20-RT
Download the CAD
676-31-M8-20-OR
Download the CAD
676-31-M8-20-GR
Download the CAD
676-31-M8-20-GB
Download the CAD
676-31-M8-20-BL
Download the CAD
31
(1.22)
M8 x 1.25  20 18.5
(.73)
27
(1.06)
17
(.67)
676-31-M8-25-SG
Download the CAD
676-31-M8-25-RT
Download the CAD
676-31-M8-25-OR
Download the CAD
676-31-M8-25-GR
Download the CAD
676-31-M8-25-GB
Download the CAD
676-31-M8-25-BL
Download the CAD
25
676-31-M8-30-SG
Download the CAD
676-31-M8-30-RT
Download the CAD
676-31-M8-30-OR
Download the CAD
676-31-M8-30-GR
Download the CAD
676-31-M8-30-GB
Download the CAD
676-31-M8-30-BL
Download the CAD
30
676-31-M8-40-SG
Download the CAD
676-31-M8-40-RT
Download the CAD
676-31-M8-40-OR
Download the CAD
676-31-M8-40-GR
Download the CAD
676-31-M8-40-GB
Download the CAD
676-31-M8-40-BL
Download the CAD
40
676-31-M10-30-SG
Download the CAD
676-31-M10-30-RT
Download the CAD
676-31-M10-30-OR
Download the CAD
676-31-M10-30-GR
Download the CAD
676-31-M10-30-GB
Download the CAD
676-31-M10-30-BL
Download the CAD
M10 x 1.5 30
676-31-M10-40-SG
Download the CAD
676-31-M10-40-RT
Download the CAD
676-31-M10-40-OR
Download the CAD
676-31-M10-40-GR
Download the CAD
676-31-M10-40-GB
Download the CAD
676-31-M10-40-BL
Download the CAD
40