Metric Size, Phenolic Plastic
Domed Gear Lever Knobs
With Polyamide Bushing, Press-On Type

EN 719.1
Elesa Model I.222 N


RoHS Compliant
 
Specification
Information

Knob body: Duroplast (Phenolic PF), black shiny finish
Bushing: Polyamide, embedded


 

Elesa® original design phenolic plastic domed gear lever knobs.
EN 719.1 domed gear lever knobs have a pleasing and ergonomical design. When using these knobs, a threaded end on a lever is not required.
Knobs are mounted by driving them onto a gear lever shaft with a plastic hammer. A threaded shaft is not required. The shaft end should preferably be slightly rounded or chamfered (30°).
The bushing is embedded during the manufacturing process and it does not need insertion before driving it over a shaft.
Maximum heat resistance 110° C (230° F).

See our technical section for tolerances of bore sizes.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Bore B
d3 h t
719.1-15-B6
Download the CAD
15
(.59)
B6 12
(.47)
25
(.98)
17
(.67)
719.1-20-B8
Download the CAD
20
(.79)
B8 14
(.55)
31
(1.22)
21
(.83)
719.1-26-B10
Download the CAD
26
(1.02)
B10 17
(.67)
42
(1.65)
30
(1.18)
719.1-33-B10
Download the CAD
33
(1.30)
B10 20
(.79)
54
(2.13)
37
(1.46)
719.1-33-B12
Download the CAD
33
(1.30)
B12 20
(.79)
54
(2.13)
40
(1.57)
719.1-38-B14
Download the CAD
38
(1.50)
B14 23
(.91)
68
(2.68)
50
(1.97)
719.1-41-B16
Download the CAD
41
(1.61)
B16 25
(.98)
87
(3.43)
58
(2.28)