Inch and Metric Size,Technopolymer Plastic
Domed Gear Lever Knobs
Tapped or Press-On Type

EN 719.2
Elesa Model I.622


RoHS Compliant
 
Specification
Information

Knob body: Technopolymer plastic (Polyamide PA), black shiny finish


Elesa® original design technopolymer plastic domed gear lever knobs.
EN 719.2 knobs are very often used in place of DIN 319 ball knobs on gear levers and shafts. They are often selected for ergonomical reasons.
Press-on type knobs are mounted by driving them onto a gear lever shaft with a plastic hammer. A threaded shaft is not required. The shaft end should preferably be slightly rounded or chamfered (30°).
Tapped type is temperature resistant up to 80°C (175°F).
Press-on type is temperature resistant up to 50°C (120°F).
Other colors (orange, gray, yellow, blue or red) available upon request for metric sizes.

See our technical section for tolerances of bore sizes.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Size Tapped Type

Dimensions in:

inches
(millimeters)

Part Number d1 d2
thread
d4 h t1 t2
719.2-16-1/4X20-SW
Download the CAD
.63
(16)
1/4-20 .47
(12)
.98
(25)
.63
(16)
.14
(3.5)
719.2-20-5/16X18-SW
Download the CAD
,79
(20)
5/16-18 .55
(14)
1.26
(32)
.79
(20)
.14
(3.5)
719.2-26-3/8X16-SW
Download the CAD
1.02
(26)
3/8-16 .67
(17)
1.65
(142)
1.18
(30)
.20
(5)
719.2-34-1/2X13-SW
Download the CAD
1.34
(34)
1/2-13 .83
(21)
2.15
(54.5)
1.38
(35)
.31
(8)
 
Inch Size Press-On Type

Dimensions in:

inches
(millimeters)

Part Number d1 d3
bore
d4 h t3
719.2-16-B1/4-SW
Download the CAD
.63
(16)
B1/4 .47
(12)
.98
(25)
.67
(17)
719.2-20-B5/16-SW
Download the CAD
,79
(20)
B5/16 .55
(14)
1.26
(32)
.83
(21)
719.2-26-B3/8-SW
Download the CAD
1.02
(26)
B3/8 .67
(17)
1.65
(142)
1.18
(30)
719.2-34-B1/2-SW
Download the CAD
1.34
(34)
B1/2 .83
(21)
2.15
(54.5)
1.57
(40)
 
Metric Size Tapped Type

Dimensions in:

millimeters
(inches)

Part Number d1 d2
thread
d4 h t1 t2
719.2-16-M6-SW
Download the CAD
16
(.63)
M6 x 1.0 12
(.47)
25
(.98)
16
(.63)
3.5
(.14)
719.2-20-M8-SW
Download the CAD
20
(.79)
M8 x 1.25 14
(.55)
31
(1.22)
20
(.79)
3.5
(.14)
719.2-26-M8-SW
Download the CAD
26
(1.02)
M8 x 1.25 17
(.67)
42
(1.65)
30
(1.18)
5
(.20)
719.2-26-M10-SW
Download the CAD
M10 x 1.5
719.2-34-M10-SW
Download the CAD
34
(1.34)
M10 x 1.5 21
(.83)
55
(2.17)
35
(1.38)
8
(.31)
719.2-34-M12-SW
Download the CAD
M12 x 1.75
 
Metric Size Press-On Type

Dimensions in:

millimeters
(inches)

Part Number d1 d3
bore
d4 h t3
719.2-16-B6-SW
Download the CAD
16
(.63)
B6 12
(.47)
25
(.98)
17
(.67)
719.2-20-B8-SW
Download the CAD
20
(.79)
B8 14
(.55)
31
(1.22)
21
(.83)
719.2-26-B8-SW
Download the CAD
26
(1.02)
B8 17
(.67)
42
(1.65)
30
(1.18)
719.2-26-B10-SW
Download the CAD
B10 25
(.98)
719.2-34-B10-SW
Download the CAD
34
(1.34)
B10 21
(.83)
55
(2.17)
40
(1.57)
719.2-34-B12-SW
Download the CAD
B12