Metric Size,Technopolymer Plastic
Domed Gear Lever Knobs
Cleanline, Press-On Type

EN 719.2
Elesa Model I.622-CLEAN / I.622 N-CLEAN


RoHS Compliant
 
Specification
Information

Knob body: Technopolymer plastic (Polyamide PA), white shiny Cleanline finish (RAL 9002)


Elesa® original design technopolymer plastic domed gear lever knobs.
EN 719.2 knobs are very often used in place of DIN 319 ball knobs on gear levers and shafts. They are often selected for ergonomical reasons.
These knobs are mounted by driving them onto a gear lever shaft with a plastic hammer. A threaded shaft is not required. The shaft end should preferably be slightly rounded or chamfered (30°).
Temperature resistant up to 50°C (120°F).

See our technical section for tolerances of bore sizes.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number d1 d3
bore
d4 h t1 t2
+/- .5mm
t3
719.2-16-B6-CL
Download the CAD
16
(.63)
B6 12
(.47)
25
(.98)
16
(.63)
3.5
(.14)
17
(.67)
719.2-20-B8-CL
Download the CAD
20
(.79)
B8 14
(.55)
32
(1.26)
20
(.79)
3.5
(.14)
21
(.83)
719.2-26-B10-CL
Download the CAD
26
(1.02)
B10 17
(.67)
42
(1.65)
30
(1.18)
5
(.20)
30
(1.18)
719.2-34-B10-CL
Download the CAD
34
(1.34)
B10 21
(.83)
54.5
(2.15)
35
(1.38)
8
(.31)
40
(1.57)
719.2-34-B12-CL
Download the CAD
B12