Metric Size, Phenolic Plastic
Elliptical Shaped Knobs
With Molded-In Thread
GN 201
GN 201


RoHS Compliant
GN 201
GN 201
Specification
Information

Hand knob: Black phenolic plastic (Duroplast PF), glossy finish
Molded-in thread

Elliptical shaped knobs are often used on GN 310 gear lever handles instead of DIN 319 ball knobs.
Maximum heat resistance of phenolic plastic: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
d3
l1
l2
min
14
(.55)
M5 x .8
7
(.28)
34
(1.34)
25
(.98)
23
(.91)
M6 x 1.0
14
(.55)
60
(2.36)
17
(.67)
M8 x 1.25
22
(.87)
26
(1.02)
M8 x 1.25
16
(.63)
70
(2.76)
25
(.98)
M10 x 1.5
30
(1.18)
M10 x 1.5
16
(.63)
65
(2.56)
26
(1.02)
M12 x 1.75
35
(1.38)
M12 x 1.75
22
(.87)
85
(3.35)
28
(1.10)
M16 x 2.0