Metric Size, Phenolic Plastic
Tapered Handles
With Fixed Threaded Stud
GN 203
wo
GN 203


RoHS Compliant
GN 203
GN 203
Specification
Information

Hand piece: Black phenolic plastic (Duroplast PF)
Threaded stud: Steel, zinc plated, molded-in

Shipping

Standard fixed handles GN 203 are used in applications where a positive non-revolving grip is required.
Maximum heat resistance of phenolic plastic:  150°C (300°F).
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
M5 x .8
11
(.43)
50
(1.97)
7
(.28)
18
(.71)
M6 x 1.0
13
(.51)
64
(2.52)
8
(.31)
21
(.83)
M6 x 1.0
15
(.59)
72
(2.83)
10
(.39)
21
(.83)
M8 x 1.25
15
(.59)
72
(2.83)
10
(.39)
25
(.98)
M8 x 1.25
17
(.67)
90
(3.54)
10
(.39)
26
(1.02)
M10 x 1.5
20
(.79)
100
(3.94)
12
(.47)
33
(1.30)
M12 x 1.75
25
(.98)
124
(4.88)
14
(.55)