Inch and Metric Size, Phenolic Plastic
Revolving Ball Knobs
Long Shoulder Type, with Steel Threaded Spindle
GN 319.2
GN 319.2


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 319.2
Specification
Information

Hand piece: Black phenolic plastic
(Duroplast PF)
Threaded spindle: Steel, zinc-plated, blue passivated

Shipping

Revolving ball knobs GN 319.2 can be utilized instead of revolving handles i.e. with handwheels.
Revolving ball knobs have the same assembly dimensions as the handles DIN 39, DIN 98, and GN 598.
Maximum heat resistance:  110°C (230°F).
For use on this handle: DIN 911 hex keys available.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Thread
d3
l1
l2
l3
Int. Hex
A/F
.98
(25)
1/4-20
.39
(10)
.43
(11)
1.48
(37.5)
.59
(15)
.118
(3)
1.26
(32)
5/16-18
.51
(13)
.51
(13)
1.89
(48)
.75
(19)
.157
(4)
1.57
(40)
3/8-16
.63
(16)
.55
(14)
2.40
(61)
.94
(24)
.197
(5)
1.97
(50)
1/2-13
.79
(20)
.83
(21)
3.07
(78)
1.22
(31)
.236
(6)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
d3
l1
l2
l3
Int. Hex
A/F
25
(.98)
M6 x 1.0
10
(.39)
11
(.43)
37.5
(1.48)
15
(.59)
3
(.118)
32
(1.26)
M8 x 1.25
13
(.51)
13
(.51)
48
(1.89)
19
(.75)
4
(.157)
40
(1.57)
M10 x 1.5
16
(.63)
14
(.55)
61
(2.40)
24
(.94)
5
(.197)
50
(1.97)
M12 x 1.75
20
(.79)
21
(.83)
78
(3.07)
31
(1.22)
6
(.236)