Metric Size, Phenolic Plastic
Tapered Knobs
With Molded-In Thread
GN 419
GN 419


RoHS Compliant
GN 419
GN 419
Specification
Information
Hand knob: Black phenolic plastic (Duroplast PF), glossy finish
Molded-in thread

Tapered knobs GN 419 series are often used on gear lever handles instead of ball knobs DIN 319 series. They feature a modern and streamlined shape.
Maximum heat resistance of phenolic plastic: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
h
t min.
20
(.79)
M5 x .8
12
(.47)
30
(1.18)
18
(.71)
M6 x 1.0
25
(.98)
M6 x 1.0
15
(.59)
38
(1.50)
18
(.71)
M8 x 1.25
30
(1.18)
M8 x 1.25
18
(.71)
46
(1.81)
18
(.71)
M10 x 1.5
35
(1.38)
M10 x 1.5
21
(.83)
53
(2.09)
21
(.83)
M12 x 1.75