Metric Size, Aluminum
T-Handles
Tapped or Blind Bore Type
GN 563.2
RoHS Compliant


 
Specification
Information

Hand knob: Aluminum, black powder coated, textured finish

Handle finishes available:
Black powder coated, textured finish........................K
Plain, tumbled finish...............................................T


GN 563.2 T-handles can be used either as operating handles or for clamping purposes, providing high clamping force.
The T-handles are produced using a stamping process that yields a high density product with high strength and a smooth surface.
An original Elesa design, produced in metal with permission of ELESA s.p.a.
For T-handles in plastic, see EN 563.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

Length
l
d2
Thread
d1
H7-tol.
Blind Bore
h1 h2 s
Square
t
min.
Black Finish Plain Finish Silver Finish
6NCM1K
Download the CAD
6NCM1T
Download the CAD
563.2-55-M6-SR
Download the CAD
55
(2.17)
M6 x 1.0    33
(1.30)
22
(.87)
14
(.55)
12
(.47)
8NCM1K
Download the CAD
8NCM1T
Download the CAD
563.2-55-M8-SR
Download the CAD
M8 x 1.25   
6MCM1K
Download the CAD
6MCM1T
Download the CAD
563.2-55-B6-SR
Download the CAD
  6
8NCM2K
Download the CAD
8NCM2T
Download the CAD
563.2-67-M8-SR
Download the CAD
67
(2.64)
M8 x 1.25    37
(1.46)
25
(.98)
16
(.63)
16
(.63)
8MCM2K
Download the CAD
8MCM2T
Download the CAD
563.2-67-B8-SR
Download the CAD
  8
8NCM3K
Download the CAD
8NCM3T
Download the CAD
563.2-80-M8-SR
Download the CAD
80
(3.15)
M8 x 1.25    41
(1.61)
26
(1.02)
20
(.79)
16
(.63)
10NCM3K
Download the CAD
10NCM3T
Download the CAD
563.2-80-M10-SR
Download the CAD
M10 x 1.5  
8MCM3K
Download the CAD
8MCM3T
Download the CAD
563.2-80-B8-SR
Download the CAD
  8