Metric Size, Plastic
Revolving Handles
With Stainless Steel Threaded Spindle
GN 598.1
wo
GN 598.1


RoHS Compliant
GN 598.1
GN 598.1
Specification
Information

Hand piece: Black phenolic plastic (Duroplast PF)
Smooth glossy finish
Hand piece: Black nylon plastic, smooth matte finish
Threaded spindle: Stainless steel, with internal hexagon
European standard 1.4305
(American standard 303 series)

Shipping

Cylindrical revolving handles are noted for their modern design, and they blend in well with the rectangular shaped rim handwheels.
Maximum heat resistance of phenolic plastic hand piece: 150°C (300°F).
Maximum heat resistance of nylon plastic hand piece: 110°C (230°F). 



CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
d4
I1
I2
I3
Int. Hex
A/F
Phenolic
Nylon
18
(.71)
M6 x 1.0
10
(.39)
15
(.59)
40
(1.57)
12
(.47)
2.5
(.10)
3
(.12)
21
(.83)
M6 x 1.0
10
(.39)
17
(.67)
50
(1.97)
13
(.51)
2.5
(.10)
3
(.12)
23
(.91)
M8 x 1.25
13
(.51)
19
(.75)
65
(2.56)
14
(.55)
2.5
(.10)
4
(.16)
26
(1.02)
M10 x 1.5
13
(.51)
21
(.83)
80
(3.15)
16
(.63)
2.5
(.10)
5
(.20)
28
(1.10)
M10 x 1.5
13
(.51)
22
(.87)
90
(3.54)
16
(.63)
2.5
(.10)
5
(.20)
-
31
(1.22)
M12 x 1.75
14
(.55)
25
(.98)
102
(4.02)
20
(.79)
2.5
(.10)
6
(.24)