Metric Size, Phenolic Plastic
Retractable Handles
With Stainless Steel Locking Mechanism
GN 598.5
GN 598.5


RoHS Compliant
GN 598.5
GN 598.5
Specification
Information

Hand piece: Shiny, polished, smooth black phenolic plastic, revolving (Duroplast PF)
Spring loaded retractable mechanism:
Stainless steel hub and stem
European standard No. 1.4305
(American standard 303 series)
Handle holds in both positions

Shipping

Retractable handles GN 598.5 are suitable when the handle must be withdrawn during automatic operations.
The handle is pulled out of its taper seating in the direction of the arrow and then tilted. A compression spring locks the handle in both end positions.
A positive lock is achieved in the operating position by way of a tapered seating located in the hub of the mechanism.
An excellent choice for corrosion free applications.
Maximum heat resistance of phenolic plastic:  110°C (230°F).
Available with nylon plastic hand piece upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d3
l1
l2
l3
l4
l5
23
(.91)
M6 x 1.0
20
(.79)
87
(3.43)
19.5
(.77)
6
(.24)
80
(3.15)
10.5
(.41)
26
(1.02)
M6 x 1.0
20
(.79)
102
(4.02)
19.5
(.77)
6
(.24)
95
(3.74)
10.5
(.41)
28
(1.10)
M8 x 1.25
26
(1.02)
118
(4.65)
26
(1.02)
10
(.39)
106
(4.17)
16
(.63)