Metric Size, Phenolic Plastic
Safety Retractable Handles
Automatic Fold-down Type
GN 598.7
GN 598.7


RoHS Compliant
GN 598.7
GN 598.7
Specification
Information

Hand piece: Black phenolic plastic, revolving
(Duroplast PF)
Spring loaded automatic retracting mechanism: Steel, black oxide finish

Shipping

Safety retractable handles GN 598.7 are suitable for applications where the handle must not remain in the operating position.
In order to bring the handle into the operating position, it has to be pulled up 90° from its retracted position against a torsion spring to a stop, and then it is pushed against spring pressure into its hold position. By maintaining the forward thrust on the handle, the handwheel can easily be rotated.
When releasing the handle, the spring automatically returns it back to the retracted position.
Maximum heat resistance of phenolic plastic hand piece:  150°C (300°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d3
l1
l2
l3
l4
l5
23
(.91)
M6 x 1.0
20
(.79)
79
(3.11)
88
(3.46)
22
(.87)
13
(.51)
5.5
(.22)
26
(1.02)
M6 x 1.0
20
(.79)
93
(3.66)
102
(4.02)
22
(.87)
13
(.51)
5.5
(.22)