Inch and Metric Size, Plastic and Steel
Cylindrical Revolving Handles
GN 598
GN 598


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 598
Specification
Information

Hand piece: Black phenolic plastic
(Duroplast PF)
Smooth glossy finish
Hand piece: Black nylon plastic
Smooth matte finish
Hand piece: Steel
Electrostatically applied black powder coated pebble finish
Threaded Spindle: Steel, zinc plated with internal hexagon

Shipping

Cylindrical revolving handles are noted for their modern design, and they blend in well with rectangular shaped rim handwheels.
Steel handles are mainly used on safety clutch hand wheels to increase imbalance and thus avoid free wheeling.
Maximum heat resistance of phenolic plastic hand piece: 150°C (300°F).
Maximum heat resistance of nylon plastic hand piece: 110°C (230°F). 
For use on this handle: DIN 911 hex keys available.



CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Thread
d3
d4
l1
l2
l3
Int. Hex
A/F
Phenolic
Nylon
.71
(18)
1/4-20
.39
(10)
.59
(15)
1.57
(40)
.47
(12)
.10
(2.5)
.118
(3)
.83
(21)
1/4-20
.39
(10)
.67
(17)
1.97
(50)
.51
(13)
.10
(2.5)
.118
(3)
.91
(23)
5/16-18
.51
(13)
.75
(19)
2.56
(65)
.55
(14)
.10
(2.5)
.157
(4)
1.02
(26)
3/8-16
.51
(13)
.83
(21)
3.15
(80)
.63
(16)
.10
(2.5)
.197
(5)
1.10
(28)
3/8-16
.51
(13)
.87
(22)
3.54
(90)
.63
(16)
.10
(2.5)
.197
(5)
-
1.22
(31)
1/2-13
.55
(14)
.98
(25)
4.02
(102)
.78
(20)
.10
(2.5)
.236
(6)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
d4
I1
I2
I3
A/F
Phenolic
Nylon
Steel
-
-
14
(.55)
M6 x 1.0
8
(.31)
11
(.43)
28
(1.10)
10
(.39)
.5
(.02)
3
(.12)
18
(.71)
M6 x 1.0
10
(.39)
15
(.59)
40
(1.57)
12
(.47)
2.5
(.10)
3
(.12)
21
(.83)
M6 x 1.0
10
(.39)
17
(.67)
50
(1.97)
13
(.51)
2.5
(.10)
3
(.12)
21
(.83)
10
(.39)
17
(.67)
50
(1.97)
13
(.51)
2.5
(.10)
4
(.16)
M8 x 1.25
-
22
(.87)
M6 x 1.0
10
(.39)
18
(.71)
56
(2.20)
13
(.51)
2.5
(.10)
3
(.12)
-
22
(.87)
10
(.39)
18
(.71)
56
(2.20)
13
(.51)
2.5
(.10)
4
(.16)
M8 x 1.25
23
(.91)
M8 x 1.25
13
(.51)
19
(.75)
65
(2.56)
14
(.55)
2.5
(.10)
4
(.16)
23
(.91)
13
(.51)
19
(.75)
65
(2.56)
14
(.55)
2.5
(.10)
5
(.20)
M10 x 1.5
26
(1.02)
M8 x 1.25
13
(.51)
21
(.83)
80
(3.15)
16
(.63)
2.5
(.10)
4
(.16)
26
(1.02)
13
(.51)
21
(.83)
80
(3.15)
16
(.63)
2.5
(.10)
5
(.20)
M10 x 1.5
28
(1.10)
M10 x 1.5
13
(.51)
22
(.87)
90
(3.54)
16
(.63)
2.5
(.10)
5
(.20)
-
31
(1.22)
M12 x 1.75
14
(.55)
25
(.98)
102
(4.02)
20
(.79)
2.5
(.10)
6
(.24)