Metric Size, Nylon Plastic
Revolving Cylindrical Handles
GN 599.5
wo
GN 599.5


RoHS Compliant
GN 599.5
GN 599
Specification
Information

Hand piece: Black smooth matte finish, impact resistant
technopolymer (polyamide) plastic
Threaded spindle: Stainless steel, European standard No. 1.4305 (American standard series 303)

Shipping

Cylindrical handles are mainly used on small handwheels (GN 736, GN 736.1) which are installed for control purposes and where low torque is required (fingertip grip).
Maximum heat resistance of impact resistant nylon plastic:  150°C (300°F). 
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
.8
(.03)
14
(.55)
M6 x 1.0
9
(.35)
8
(.31)
20
(.79)
.8
(.03)
16
(.63)
M6 x 1.0
9
(.35)
8
(.31)
23
(.91)
.8
(.03)