Metric Size, Steel
Push/Pull Knobs
with Tapped Blind Hole, Plain or Knurled Rim
GN 676.1
wo
DIN 466


RoHS Compliant
DIN 466 DIN 466
Specification
Information

Knob body: Steel, black oxide finish, tapped blind hole

GN 676.1 knobs are used in applications where a push or pull movement is required. Their concave top gives a more comfortable thumb grip.
Knurled version can be used as an attractively shaped knurled knob with a threaded blind hole.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 h1 h2 t min.
Plain Rim Knurled Rim
4NKA0
Download the CAD
4NKA4
Download the CAD
21
(.83)
M4 x .7 12.5
(.49)
18
(.71)
10.5
(.41)
10
(.39)
5NKA0
Download the CAD
5NKA4
Download the CAD
M5 x .8
6NKA1
Download the CAD
6NKA5
Download the CAD
25
(.98)
M6 x 1.0 14.5
(.57)
22.5
(.89)
14
(.55)
12
(.47)
8NKA1
Download the CAD
8NKA5
Download the CAD
M8 x 1.25
8NKA2
Download the CAD
8NKA6
Download the CAD
31
(1.22)
M8 x 1.25 18.5
(.73)
27
(1.06)
17
(.67)
15
(.59)
10NKA2
Download the CAD
10NKA6
Download the CAD
M10 x 1.5