Metric Size, Stainless Steel
Waist Shaped Knobs
Tapped and Threaded Stud Type
GN 75.5
GN 75.5


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 75.5
Specification
Information
Hand Knob: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), matte, shot-blasted finish
Available in tapped or threaded stud type

 

GN 75.5 waist shaped knobs have a compact and timeless design.
They are made of high-grade stainless steel, which makes them the first choice when it comes to applications requiring high standards of hygiene. The design of these knobs prevents the collection of moisture and dirt.
Available upon request: Polished finish version, or version in A4 stainless steel (American Standard 316 series).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Tapped Type Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d4
h
t
min.
16
(.63)
M5 x .8
10
(.39)
18
(.71)
7
(.28)
20
(.79)
M6 x 1.0
12
(.47)
24
(.94)
9
(.35)
25
(.98)
M6 x 1.0
14
(.55)
29
(1.14)
9
(.35)
32
(1.26)
M8 x 1.25
18
(.71)
37
(1.46)
12
(.47)
36
(1.42)
M10 x 1.5
20
(.79)
42
(1.65)
15
(.59)
Stud Type Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d3
Thread
l
Stud Length
d4
h
16
(.63)
M6 x 1.0
10
(.39)
10
(.39)
18
(.71)
20
(.79)
M8 x 1.25
12
(.47)
12
(.47)
24
(.94)
25
(.98)
M8 x 1.25
14
(.55)
14
(.55)
29
(1.14)
32
(1.26)
M10 x 1.5
16
(.63)
18
(.71)
37
(1.46)
36
(1.42)
M12 x 1.75
18
(.71)
20
(.79)
42
(1.65)