Metric Size, Steel
Waist Shaped Knobs
Tapped and Threaded Stud Type
GN 75
GN 75


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 75
Specification
Information
Hand Knob: Steel, turned and polished, black oxide finish, machined from solid bar
Available in tapped or threaded stud type

 

GN 75 waist shaped knobs are widely used on push-pull type applications. The smooth shape gives the operator a comfortable grip.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Tapped Type Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d4
h
t
min.
16
(.63)
M5 x .8
10
(.39)
18
(.71)
7
(.28)
20
(.79)
M6 x 1.0
12
(.47)
24
(.94)
9
(.35)
25
(.98)
M6 x 1.0
14
(.55)
29
(1.14)
9
(.35)
32
(1.26)
M8 x 1.25
18
(.71)
37
(1.46)
12
(.47)
36
(1.42)
M10 x 1.5
20
(.79)
42
(1.65)
15
(.59)
Stud Type Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d3
Thread
l
Stud
Length
d4
h
16
(.63)
M6 x 1.0
10
(.39)
10
(.39)
18
(.71)
20
(.79)
M8 x 1.25
12
(.47)
12
(.47)
24
(.94)
25
(.98)
M8 x 1.25
14
(.55)
14
(.55)
29
(1.14)
32
(1.26)
M10 x 1.5
16
(.63)
18
(.71)
37
(1.46)
36
(1.42)
M12 x 1.75
18
(.71)
20
(.79)
42
(1.65)