Metric Size, Phenolic Plastic
Mushroom Shaped Knobs
Tapped Insert and Threaded Stud Type
GN 76
GN 76


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 76
Specification
Information
Hand knob: Black phenolic plastic (Duroplast FS 31), glossy finish
Tapped insert: Brass, molded-in
Threaded stud: Zinc plated steel, molded-in

 
GN 76 waist shaped knobs are widely used on push-pull type applications. The smooth shape gives the operator a comfortable grip.
Maximum heat resistance of phenolic plastic: 110°C (230°F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Tapped Insert Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d4
h
t
min.
17
(.67)
M5 x .8
10
(.39)
14
(.55)
7
(.28)
21
(.83)
M6 x 1.0
12
(.47)
17
(.67)
11
(.43)
25
(.98)
M6 x 1.0
14
(.55)
21
(.83)
11
(.43)
33
(1.30)
M8 x 1.25
18
(.71)
29
(1.14)
12
(.47)
Threaded Stud Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d3
Thread
l
Stud Length
d4
h
17
(.67)
M5 x .8
9
(.35)
10
(.39)
14
(.55)
21
(.83)
M6 x 1.0
10
(.39)
12
(.47)
17
(.67)
25
(.98)
M6 x 1.0
10
(.39)
14
(.55)
21
(.83)
33
(1.30)
M8 x 1.25
14
(.55)
18
(.71)
29
(1.14)