Metric Size, Plastic
Stepped Cylindrical Revolving Handles
With Stainless Steel Spindle
GN 798.1
wo
GN 798.1

RoHS Compliant
GN 798.1
GN 798.1
Specification
Information

Hand piece, plastic version: Black nylon plastic, matte finish
Threaded spindle: Stainless steel, with internal hexagon
European standard 1.4305 (American standard 303 series)

Shipping

Stepped cylindrical revolving handles are noted for their modern design, and the stepped shape provides the operator with a better grip.





CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
d4
l1
l2
l3
l4
16
(.63)
M6 x 1.0
10
(.39)
13
(.51)
41.5
(1.63)
12
(.47)
2.5
(.10)
15
(.59)
18
(.71)
M6 x 1.0
10
(.39)
14.5
(.57)
56
(2.20)
13
(.51)
2.5
(.10)
19
(.75)
18
(.71)
M8 x 1.25
10
(.39)
14.5
(.57)
56
(2.20)
13
(.51)
2.5
(.10)
19
(.75)
22
(.87)
M8 x 1.25
14
(.55)
18.5
(.73)
59
(2.32)
14
(.55)
2.5
(.10)
21
(.83)
22
(.87)
M10 x 1.5
14
(.55)
18.5
(.73)
59
(2.32)
14
(.55)
2.5
(.10)
21
(.83)
24
(.94)
M8 x 1.25
14
(.55)
18.5
(.73)
74
(2.91)
16
(.63)
2.5
(.10)
27
(1.06)
24
(.94)
M10 x 1.5
14
(.55)
18.5
(.73)
74
(2.91)
16
(.63)
2.5
(.10)
27
(1.06)
25
(.98)
M10 x 1.5
16
(.63)
20
(.79)
84
(3.31)
16
(.63)
2.5
(.10)
30
(1.18)