Metric Size, Plastic
Stepped Cylindrical Revolving Handles
Tapped Type
GN 798.2
GN 798.2

RoHS Compliant
GN 798.2
GN 798.2
Specification
Information

Hand piece: Technopolymer plastic (Polyamide PA), black matte finish
Tapped insert: Steel, zinc plated

Shipping

Stepped cylindrical revolving handles are noted for their modern design, and the stepped shape provides the operator with a more secure grip.
Maximum heat resistance of nylon plastic hand piece: 90°C (194°F)
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
t
(min.)
16
(.63)
M5 x .7
10
(.39)
13
(.51)
41.5
(1.63)
12
(.47)
2.5
(.10)
10
(.39)
18
(.71)
M5 x .7
10
(.39)
14.5
(.57)
56
(2.20)
13
(.51)
2.5
(.10)
10
(.39)
22
(.87)
M6 x 1.0
14
(.55)
18.5
(.73)
59
(2.32)
14
(.55)
2.5
(.10)
12
(.47)
24
(.94)
M6 x 1.0
14
(.55)
18.5
(.73)
74
(2.91)
16
(.63)
2.5
(.10)
12
(.47)
25
(.98)
M8 x 1.25
16
(.63)
20
(.79)
84
(3.31)
16
(.63)
2.5
(.10)
14
(.55)