Metric Size, Nylon Plastic
Stepped Retractable Handles
With Stainless Steel Locking Mechanism
GN 798.5
GN 798.3


RoHS Compliant
GN 798.3
GN 798.3
Specification
Information

Hand piece: Black nylon plastic, matte finish, revolving
Spring loaded retractable mechanism: Stainless steel hub and stem, European standard No. 1.4305 (American standard 303 series)

Shipping

Stepped retractable handles are noted for their modern design, and the stepped shape provides the operator with a better grip.
Retractable handles are suitable when the handle must be withdrawn during automatic operations. The handle is pulled out of its taper seating in the direction of the arrow and then tilted. A compression spring locks the handle in both end positions.
A positive lock is acheived in the operat6ing position by way of a tapered seating.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
l1~
l2
l3
l4~
l5
16
(.63)
M5 x .8
16
(.63)
58
(2.28)
15
(.59)
5
(.20)
52.5
(2.07)
9.5
(.37)
18
(.71)
M5 x .8
16
(.63)
72.5
(2.85)
15
(.59)
5
(.20)
67
(2.64)
9.5
(.37)
22
(.87)
M6 x 1.0
20
(.79)
80.5
(3.17)
19.5
(.77)
6
(.24)
74
(2.91)
10.5
(.41)
24
(.94)
M6 x 1.0
20
(.79)
95.5
(3.76)
19.5
(.77)
6
(.24)
89
(3.50)
10.5
(.41)
25
(.98)
M6 x 1.0
20
(.79)
105.5
(4.15)
19.5
(.77)
6
(.24)
98.5
(3.88)
10.5
(.41)