Metric Size, Plastic or Aluminum
Stepped Cylindrical Revolving Handles
With Steel Spindle
GN 798
GN 798

RoHS Compliant
GN 798
GN 798
Specification
Information

Hand piece, plastic version: Black nylon plastic, matte finish
Hand piece, aluminum version: Aluminum, turned and polished
Threaded spindle: Steel, zinc plated with internal hexagon

Shipping

Stepped cylindrical revolving handles are noted for their modern design, and the stepped shape provides the operator with a more secure grip.
Tools for mounting revolving handles: see DIN 911 hex keys.
Maximum heat resistance of nylon plastic hand piece: 90°C (194°F)
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
l4
Int. Hex
A/F
Nylon Plastic
Aluminum
16
(.63)
M6 x 1.0
10
(.39)
13
(.51)
41.5
(1.63)
12
(.47)
2.5
(.10)
15
(.59)
3
(.12)
18
(.71)
M6 x 1.0
10
(.39)
14.5
(.57)
56
(2.20)
13
(.51)
2.5
(.10)
19
(.75)
3
(.12)
18
(.71)
M8 x 1.25
10
(.39)
14.5
(.57)
56
(2.20)
13
(.51)
2.5
(.10)
19
(.75)
4
(.16)
22
(.87)
M6 x 1.0
14
(.55)
18.5
(.73)
59
(2.32)
14
(.55)
2.5
(.10)
21
(.83)
4
(.16)
22
(.87)
M8 x 1.25
14
(.55)
18.5
(.73)
59
(2.32)
14
(.55)
2.5
(.10)
21
(.83)
4
(.16)
22
(.87)
M10 x 1.5
14
(.55)
18.5
(.73)
59
(2.32)
14
(.55)
2.5
(.10)
21
(.83)
5
(.20)
24
(.94)
M8 x 1.25
14
(.55)
18.5
(.73)
74
(2.91)
16
(.63)
2.5
(.10)
27
(1.06)
4
(.16)
24
(.94)
M10 x 1.5
14
(.55)
18.5
(.73)
74
(2.91)
16
(.63)
2.5
(.10)
27
(1.06)
5
(.20)
25
(.98)
M10 x 1.5
16
(.63)
20
(.79)
84
(3.31)
16
(.63)
2.5
(.10)
30
(1.18)
5
(.20)