Metric Size, Phenolic Plastic
Cylindrical Handles
With Molded-In Thread
MC
MC

RoHS Compliant

This line drawing is movable on the page...just click and drag!
MC
Specification
Information

Hand knob: Black phenolic plastic (Duroplast PF)
Molded-in thread

Shipping

MC cylindrical handles are mainly used on threaded shafts such as gear lever arms or as fixed grip handles.
Maximum heat resistance of phenolic plastic:  150°C (300°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
E
L
13
(.51)
M5 x .8
14
(.55)
27
(1.06)
13
(.51)
M6 x 1.0
14
(.55)
27
(1.06)
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
55
(2.17)
23
(.91)
M10 x 1.5
25
(.98)
55
(2.17)
25
(.98)
M8 x 1.25
30
(1.18)
65
(2.56)
25
(.98)
M10 x 1.5
30
(1.18)
65
(2.56)
25
(.98)
M12 x 1.75
30
(1.18)
65
(2.56)
28
(1.10)
M8 x 1.25
40
(1.57)
85
(3.35)
28
(1.10)
M10 x 1.5
40
(1.57)
85
(3.35)
28
(1.10)
M12 x 1.75
40
(1.57)
85
(3.35)
28
(1.10)
M14 x 2.0
40
(1.57)
85
(3.35)
29
(1.14)
M8 x 1.25
40
(1.57)
112
(4.41)
29
(1.14)
M12 x 1.75
40
(1.57)
112
(4.41)