Metric Size, Phenolic Plastic
Revolving Handles
With Threaded Steel Spindle
MCG
MCG
RoHS Compliant

MCG
MCG
Specification
Information

Hand piece: Black phenolic plastic
(Duroplast FS 31)
Threaded spindle: zinc plated steel with wrench flats

Shipping

This cylindrical revolving handle can be used on most any devices where a leverage for turning is required, i.e. handwheels or crank handles.
Maximum heat resistance of phenolic plastic hand piece: 150°C (300°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
B
E
L
17
(.67)
M6 x 1.0
12
(.47)
8
(.31)
45
(1.77)
M8 x 1.25
21
(.83)
M8 x 1.25
16
(.63)
10
(.39)
56
(2.20)
M10 x 1.5
23
(.91)
M8 x 1.25
16
(.63)
10
(.39)
61
(2.40)
M10 x 1.5
25
(.98)
M8 x 1.25
18
(.71)
13
(.51)
71
(2.80)
M10 x 1.5
28
(1.10)
M10 x 1.5
20
(.79)
13
(.51)
92
(3.62)
M12 x 1.75
29
(1.14)
M10 x 1.5
20
(.79)
13
(.51)
122
(4.80)
M12 x 1.75