Metric Size, Nylon Plastic
Fold-Down Revolving Handles
With Reduced Length Hub Mechanism
MRS
wo


RoHS Compliant


 
Specification
Information

Hand piece: Black matte, nylon plastic, revolving  
Retractable mechanism: Zinc-plated steel with securing pin

Shipping

Suitable for applications in which it is preferred that the revolving handle be folded away when in the rest position, and when a shorter protruding distance of the overall length is required.  
Maximum heat resistance of nylon plastic hand piece: 100°C (212°F).  
For certain minimum quantities, other colors available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number A M
Tapped
H S D N d
Pin Ø
F G E B L
6385010
Download the CAD
21
(.83)
M5 x .8 63
(2.48)
27
(1.06)
7
(.28)

8
(.31)

2.5
(.10)
4
(.16)
6.3
(.25)
7
(.28)
50
(1.97)
57
(2.24)
6385020
Download the CAD
23
(.91)
M6 x 1.0

84
(3.31)

29
(1.14)
8
(.31)
8
(.31)
2.5
(.10)
4
(.16)
7.5
(.30)
7
(.28)
70
(2.76)
77
(3.03)
6385030
Download the CAD
26
(1.02)
M6 x 1.0 107
(4.21)
32
(1.26)
8
(.31)
10
(.39)
2.5
(.10)
4
(.16)
7.5
(.30)
7
(.28)
90
(3.54)
97
(3.82)