Metric Size, PVC
Conical Handles

MVP-CON
wo

MVP-CON
RoHS Compliant
MVP-CON

Specification
Black PVC
Molded blind bore
Push-fit mounting

Information
Heat resistance of phenolic plastic:
Maximum heat resistance 140° F (60° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click HERE

Dimensions in:

millimeters
(inches)

Part
Number
D
d1
Blind Bore
d
L
P
20
(.79)
8
14
(.55)
37
(1.46)
34
(1.34)