Metric Size, PVC
Cylindrical Handles

MVP
wo
MVP
RoHS Compliant

  MVP

Specification
Black PVC
Molded blind bore
Push-fit mounting

Information
Heat resistance of PVC:
Maximum heat resistance 140° F (60° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click HERE

Dimensions in:

millimeters
(inches)

Part
Number
D
d1
Blind Bore
d
L
P
 23
(.91)
7
 18
(.71)
 60
(2.36)
 55
(2.17)
8
9
10
11
12
14