Metric Size, Phenolic Plastic
Revolving Ball Knobs
Short Shoulder Type
PB/GE
wo
PB/GE
RoHS Compliant

PB/GE PB/GE
Specification
Information

Revolving ball knob: Black phenolic plastic
(Duroplast PF)
Spindle: Steel, zinc plated

Shipping

Revolving ball knobs can be utilized instead of revolving handles, i.e. with handwheels.
Maximum heat resistance of phenolic plastic:  150°C (300°F).
For use on this handle: DIN 911 hex keys available.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
D
d
Thread
B
E
H
F
G
A/F
41
(1.61)
M8 x 1.25
13
(.51)
15
(.59)
51
(2.01)
12
(.47)
4
(.16)
M10 x 1.5
13
(.51)
17
(.67)
51
(2.01)
12
(.47)
5
(.20)
47
(1.85)
M8 x 1.25
14
(.55)
15
(.59)
58
(2.28)
12
(.47)
4
(.16)
M10 x 1.5
14
(.55)
17
(.67)
58
(2.28)
12
(.47)
5
(.20)
60
(2.36)
M8 x 1.25
14
(.55)
15
(.59)
71
(2.80)
12
(.47)
4
(.16)
M10 x 1.5
14
(.55)
17
(.67)
71
(2.80)
12
(.47)
5
(.20)