Metric Size, Nylon Plastic
Locking Retractable Handles
With Securing Pin
PGR
wo


RoHS Compliant

 
Specification
Information

Handle: Matte black nylon plastic, revolving  
Retractable mechanism: Chrome-plated steel 
Spring loaded retractable mechanism: Chrome-plated steel hub and zinc-plated steel stem

Shipping

Suitable for applications in which it is preferred that the revolving handle be folded away when in the rest position.  
Maximum heat resistance of nylon plastic hand piece: 100°C (212°F).  
For certain minimum quantities, other colors available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number A M
Tapped
H S D N d
Pin Ø
G F E B L
6383010
Download the CAD
21
(.83)
M5 x .8 69
(2.72)
19
(.75)
7
(.28)
8
(.31)
2.5
(.01)
6.3
(.25)
4
(.16)
16.5
(.65)
50
(1.97)
66.5
(2.62)
6383020
Download the CAD
23
(.91)
M6 x 1.0 92
(3.62)
21
(.83)
8
(.31)
8
(.31)
2.5
(.01)
7.5
(.30)
4
(.16)
16.5
(.65)
70
(2.76)
86.5
(3.41)
6383030
Download the CAD
26
(1.02)
M6 x 1.0 114
(4.49)
24
(.94)
8
(.31)
10
(.39)
2.5
(.01)
7.5
(.30)
4
(.16)
20
(.79)
90
(3.54)
110
(4.33)