Inch Size, Phenolic Plastic
Tapered Knobs
with Counter-Bored Through Hole

TAK
wo

TAK

RoHS Compliant

TAK

Specification
Tapered knob: Black phenolic plastic with through hole


Information
Heat resistance of phenolic plastic:
Maximum heat resistance 300° F (149° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
                             Dimensions in:

inches
(millimeters)

 
Part
Number
A
Through Hole
Diameter
Through Hole
Length
B
C
D
E
1.19
(30.2)
.265
(6.7)
1.4
(35.7)
1.80
(45.7)
.63
(16.0)
.62
(15.7)
.40
(10.2)
.328
(8.3)
1.4
(35.7)
.391
(9.9)
1.4
(35.7)