Inch Size, Nylon Plastic
T-Bar Knobs
Tapped Insert Type
TBK
TBK

RoHS Compliant

TBK
Specification
Knob body: Black nylon plastic, textured matte finish
Tapped insert: Brass, molded-in
*Additional thread sizes also available upon request

Call our sales staff for pricing and delivery on your modification requirements.
Information
Maximum heat resistance of nylon plastic: 230° F (110° C)
Special stud assemblies (glued into place) available upon request.   
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)


Part
Number
A
Thread
Thread
Depth
B
C
D
2.25
(57.2)
1/4-20
.50
(12.7)
1.44
(36.6)
.75
(19.1)
.69
(17.5)
5/16-18
3/8-16