Inch Size, Polypropylene Plastic
T-Bar Knobs
With Tapped Insert
TH
TH
RoHS Compliant

TH
TH
Specification
Information
Knob body: Black matte, polypropylene plastic
Tapped insert: Brass, molded-in (D1840 is steel, molded in)

The wide surface area of the T-bar knob allows for positive low profile clamping.
Maximum heat resistance of polypropylene plastic: 66°C (150°F).
Special stud assemblies (glued into place) available upon request.   
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A
D
Tapped
Thread
Depth
B
C
2.50
(63.5)
1/4-20
.50
(12.7)
1.13
(28.7)
.75
(19.1)
2.50
(63.5)
5/16-18
.50
(12.7)
1.13
(28.7)
.75
(19.1)
3.50
(88.9)
3/8-16
.50
(12.7)
1.13
(28.7)
.94
(23.9)
3.50
(88.9)
1/2-13
.88
(22.4)
1.13
(28.7)
.94
(23.9)