Metric Size, Nylon Plastic
T-Bar Knobs
Threaded
TIR


RoHS Compliant

 
Specification
Information
Hand knob: Matte black glass filled nylon plastic 
Threads: One piece molded plastic knob with thread

The wide surface area of the T-bar knob allows for positive low profile clamping.  
Resistant to solvents, oils, grease and other chemical agents. Maximum heat resistance of nylon plastic: 110°C (230°F).
Special stud assemblies (glued into place) available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number A D
Thread
B H E F
7381010
Download the CAD
57
(2.24)
M6 x 1.0  15
(.59)
30
(1.18)
13
(.51)
16
(.63)
7381020
Download the CAD
57
(2.24)
M8 x 1.25  15
(.59)
30
(1.18)
15
(.59)
16
(.63)