Inch Size, Thermoplastic
Ball Knobs
With Tapped Insert
WD 595
wo



RoHS Compliant
 
Specification
Information
Ball knob: Matte black thermoplastic  
Tapped insert: Brass, molded in  

 
Resistant to solvents, oils, grease and other chemical agents. Maximum heat resistance: 120°C (240°F).
For certain minimum quantities, inserts also available in other materials upon request.  
For certain minimum quantities, threaded metal studs available in brass, zinc-plated steel or stainless steel upon request.  
For certain minimum quantities, metric sizes available upon request.  
For certain minimum quantities, custom colors and other modifications available upon request.  
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number A Thread Thread Depth B C
DG100
Download the CAD
1.50
(38)
1/4-20 .75
(19)
1.44
(37)
.63
(16)
DG105
Download the CAD
5/16-18
DG110
Download the CAD
3/8-16
DG115
Download the CAD
7/16-14
DG120
Download the CAD
1/2-13