Inch and Metric Size, Aluminum
Solid Disk Handwheels
DIN 3670
wo
DIN 3670


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 3670
Specification
Information
Handwheel body: Aluminum, gravity die-cast
Contact face of hub machined
Handwheel rim: Turned and polished
Rim is concentric and square to bore


Call our sales staff for pricing and delivery on your modification requirements.
Shipping
As a rule DIN 3670 handwheels are supplied without hand piece.
Special larger than listed inch and metric bore sizes available upon request.
Modifications such as keyways, set screw holes, cross holes, etc. also available upon request.
Countersunk washers for handwheel retention, see GN 184.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Through Bore
d3
b
l1
l2
3.15
(80)
.500
1.02
(26)
.55
(14)
.63
(16)
1.14
(29)
3.94
(100)
.500
1.10
(28)
.59
(15)
.67
(17)
1.30
(33)
4.92
(125)
.500
1.22
(31)
.63
(16)
.71
(18)
1.42
(36)
6.30
(160)
.625
1.42
(36)
.71
(18)
.79
(20)
1.57
(40)
7.87
(200)
.750
1.65
(42)
.87
(22)
.94
(24)
1.77
(45)
9.84
(250)
.875
1.89
(48)
1.02
(26)
1.10
(28)
1.97
(50)
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Through Bore
d3
b
l1
l2
80
(3.15)
10
26
(1.02)
14
(.55)
16
(.63)
29
(1.14)
12
100
(3.94)
10
28
(1.10)
15
(.59)
17
(.67)
33
(1.30)
12
125
(4.92)
12
31
(1.22)
16
(.63)
18
(.71)
36
(1.42)
160
(6.30)
14
36
(1.42)
18
(.71)
20
(.79)
40
(1.57)
200
(7.87)
18
42
(1.65)
22
(.87)
24
(.94)
45
(1.77)
250
(9.84)
22
48
(1.89)
26
(1.02)
28
(1.10)
50
(1.97)
315
(12.40)
26
56
(2.20)
28
(1.10)
33
(1.30)
56
(2.20)
400
(15.75)
30
65
(2.56)
32
(1.26)
38
(1.50)
63
(2.48)