Inch and Metric Size, Aluminum
Spoked Handwheels
With or Without Revolving Handle
DIN 950-AL
DIN 950-AL


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 950-AL
Specification
Information

Handwheel body: Aluminum, gravity die-cast
Contact face of hub machined
Handwheel rim: Turned and highly polished
Rim is concentric and square to bore.
Inner spokes: Matte gray, shot blasted satin finish
Revolving handle: Glass filled nylon plastic hand piece with black
oxide finish steel stem, DIN 98-TP series.

No mounting hole in handwheel rim for handwheel without handle Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Aluminum handwheels DIN 950-AL are supplied with
revolving handles DIN 98, made of glass fiber reinforced nylon plastic.  Other DIN 98 revolving handles in aluminum or steel available upon request.
Countersunk washers for handwheel retention, see
GN 184.
Special inch and metric bores larger than listed available upon request.
Other modifications such as keyways, set screw holes, etc available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3
l4
Handle
Thread

of
Spokes
With
Handle
Without
Handle
3.15
(80)
.500
.94
(24)
.55
(14)
.63
(16)
1.14
(29)
.63
(16)
2.15
(54.5)
M6 x 1.0
3
3.94
(100)
.500
1.02
(26)
.59
(15)
.67
(17)
1.30
(33)
.63
(16)
2.15
(54.5)
M6 x 1.0
3
4.92
(125)
.500
1.10
(28)
.63
(16)
.71
(18)
1.42
(36)
.79
(20)
2.64
(67)
M8 x 1.25
3
5.51
(140)
.625
1.18
(30)
.67
(17)
.75
(19)
1.54
(39)
.79
(20)
2.64
(67)
M8 x 1.25
3
6.30
(160)
.500
1.30
(33)
.71
(18)
.79
(20)
1.57
(40)
.98
(25)
3.27
(83)
M10 x 1.5
3
6.30
(160)
.625
1.30
(33)
.71
(18)
.79
(20)
1.57
(40)
.98
(25)
3.27
(83)
M10 x 1.5
3
7.87
(200)
.750
1.50
(38)
.87
(22)
.94
(24)
1.77
(45)
.98
(25)
3.27
(83)
M10 x 1.5
3
9.84
(250)
.875
1.77
(45)
1.02
(26)
1.10
(28)
1.97
(50)
1.26
(32)
4.15
(105.5)
M12 x 1.75
5
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3
l4
Handle
Thread

of
Spokes
With
Handle
Without
Handle
80
(3.15)
10
24
(.94)
14
(.55)
16
(.63)
29
(1.14)
16
(.63)
54.5
(2.15)
M6 x 1.0
3
80
(3.15)
12
24
(.94)
14
(.55)
16
(.63)
29
(1.14)
16
(.63)
54.5
(2.15)
M6 x 1.0
3
100
(3.94)
10
26
(1.02)
15
(.59)
17
(.67)
33
(1.30)
16
(.63)
54.5
(2.15)
M6 x 1.0
3
12
125
(4.92)
12
28
(1.10)
16
(.63)
18
(.71)
36
(1.42)
20
(.79)
67
(2.64)
M8 x 1.25
3
140
(5.51)
14
30
(1.18)
17
(.67)
19
(.75)
39
(1.54)
20
(.79)
67
(2.64)
M8 x 1.25
3
160
(6.30)
12
33
(1.30)
18
(.71)
20
(.79)
40
(1.57)
25
(.98)
83
(3.27)
M10 x 1.5
3
160
(6.30)
14
33
(1.30)
18
(.71)
20
(.79)
40
(1.57)
25
(.98)
83
(3.27)
M10 x 1.5
3
180
(7.09)
16
35
(1.38)
20
(.79)
22
(.87)
43
(1.69)
25
(.98)
83
(3.27)
M10 x 1.5
3
200
(7.87)
18
38
(1.50)
22
(.87)
24
(.94)
45
(1.77)
25
(.98)
83
(3.27)
M10 x 1.5
3
250
(9.84)
22
45
(1.77)
26
(1.02)
28
(1.10)
50
(1.97)
32
(1.26)
105.5
(4.15)
M12 x 1.75
5
315
(12.40)
26
53
(2.09)
28
(1.10)
33
(1.30)
56
(2.20)
32
(1.26)
105.5
(4.15)
M12 x 1.75
5
400
(15.75)
30
65
(2.56)
32
(1.26)
38
(1.50)
63
(2.48)
36
(1.42)
117
(4.61)
M12 x 1.75
5
500
(19.69)
34
78
(3.07)
34
(1.34)
45
(1.77)
72
(2.83)
36
(1.42)
117
(4.61)
M12 x 1.75
5