Cast Iron
Spoked Handwheels
With or Without Revolving Handle
DIN 950-CI
DIN 950-CI


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 950-CI
Specification
Information

Handwheel body: Cast iron, gravity die cast
Contact face of hub machined
Handwheel rim: Turned and polished
Rim is concentric and square to bore.
Inner spokes: Matte gray cast finish
Revolving handle: Steel, zinc-plated, DIN 98-ST

No mounting hole in handwheel rim for handwheel without handle Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Cast Iron handwheels DIN 950-CI are supplied with revolving handles DIN 98 which are made of steel.
Countersunk washers for handwheel retention, see GN 184.
Special inch and metric bores larger than listed available upon request.
Other modifications such as keyways, set screw holes,etc available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3
l4
Handle 
Thread
of
Spokes
With
Handle
Without
Handle
3.15
(80)
.500
.94
(24)
.55
(14)
.63
(16)
1.14
(29)
.63
(16)
2.15
(54.5)
M6 x 1.0
3
3.94
(100)
.500
1.02
(26)
.59
(15)
.67
(17)
1.30
(33)
.63
(16)
2.15
(54.5)
M6 x 1.0
3
4.92
(125)
.500
1.10
(28)
.63
(16)
.71
(18)
1.42
(36)
.79
(20)
2.64
(67)
M8 x 1.25
3
5.51
(140)
.625
1.18
(30)
.67
(17)
.75
(19)
1.54
(39)
.79
(20)
2.64
(67)
M8 x 1.25
3
6.30
(160)
.500
1.30
(33)
.71
(18)
.79
(20)
1.57
(40)
.98
(25)
3.27
(83)
M10 x 1.5
3
7.87
(200)
.750
1.50
(38)
.87
(22)
.94
(24)
1.77
(45)
.98
(25)
3.27
(83)
M10 x 1.5
3
9.84
(250)
.875
1.77
(45)
1.02
(26)
1.10
(28)
1.97
(50)
1.26
(32)
4.15
(105.5)
M12 x 1.75
5
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3
l4
Handle 
Thread
of
Spokes
With
Handle
Without
Handle
80
(3.15)
10
24
(.94)
14
(.55)
16
(.63)
29
(1.14)
16
(.63)
54.5
(2.15)
M6 x 1.0
3
12
100
(3.94)
10
26
(1.02)
15
(.59)
17
(.67)
33
(1.30)
16
(.63)
54.5
(2.15)
M6 x 1.0
3
12
125
(4.92)
12
28
(1.10)
16
(.63)
18
(.71)
36
(1.42)
20
(.79)
67
(2.64)
M8 x 1.25
3
14
140
(5.51)
14
30
(1.18)
17
(.67)
19
(.75)
39
(1.54)
20
(.79)
67
(2.64)
M8 x 1.25
3
16
160
(6.30)
12
33
(1.30)
18
(.71)
20
(.79)
40
(1.57)
25
(.98)
83
(3.27)
M10 x 1.5
3
14
180
(7.09)
16
35
(1.38)
20
(.79)
22
(.87)
43
(1.69)
25
(.98)
83
(3.27)
M10 x 1.5
3
200
(7.87)
18
38
(1.50)
22
(.87)
24
(.94)
45
(1.77)
25
(.98)
83
(3.27)
M10 x 1.5
3
250
(9.84)
22
45
(1.77)
26
(1.02)
28
(1.10)
50
(1.97)
32
(1.26)
105.5
(4.15)
M12 x 1.75
5
315
(12.40)
26
53
(2.09)
28
(1.10)
33
(1.30)
56
(2.20)
32
(1.26)
105.5
(4.15)
M12 x 1.75
5
400
(15.75)
30
65
(2.56)
32
(1.26)
38
(1.50)
63
(2.48)
36
(1.42)
117
(4.61)
M16 x 2.0
5
500
(19.69)
34
78
(3.07)
34
(1.34)
45
(1.77)
72
(2.83)
36
(1.42)
117
(4.61)
M16 x 2.0
5