Metric Size, Technopolymer Plastic
Position Indicators
EN 000.3

Elesa Model GW11
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 000.4
Specification
Information

Housing: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte black
Sight glass: Technopolymer plastic (Polyamide PA), transparent
Pointers: Plastic, red
Scale: Aluminum, matte anodized finish, with black graduation lines
Counter numbers white, number wheels for integers black, for decimals red

Shipping

EN 000.3 position indicators have been designed for installation in various operating devices.
Housing, hand spindles, and sight glass are all in one piece, welded ultrasonically. They are spray waterproof and corrosion proof (Protection class IP 67 according to DIN VDE 0470-1), oil and solvent proof (not suitable for alcohol).
Sight glass is resistant to shock and aging.
The pendulum system is mounted on ball bearings to give the most accurate reading, usable up to a spindle inclination angle of 60°.
One complete revolution of the red pointer corresponds to one revolution of the spindle. This gives very accurate readings, and combined with the digital indication from the counter, is very simple to read.
For further details, see Complete Application Data for EN 000.3 Position Indicators.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Counter
d2
d3
l1
l2
Numbers
Ascending
Clockwise
Numbers
Ascending
Counter-
Clockwise
Reading after one revolution of spindle
Scale number of graduations
Indication precision of pointer
60
(2.36)
0000.2 20 0.01
68.5
(2.70)
67
(2.64)
33
(1.30)
26
(1.02)
0000.5 50 0.01
0001.0 100 0.01
0002.0 40 0.05
0002.5 50 0.05
0003.0 60 0.05
0004.0 80 0.05
0005.0 100 0.05